HUBBELL
N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Galvanized
Image of RSC242408G N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Galvanized

N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSC242408G

N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Galvanized

  • Bodies and doors fabricated from 14 gauge pre-galvanized steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC242408G

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725403165

Dimensions

Cubic Capacity

4608 cu.in

Depth

8 in

Height

24 in

Weight

46 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

4