HUBBELL
Image of WCT363612 N3R Single Door Transformer Screw-Cover 36X36X12 Carbon Steel - Gray

N3R Single Door Transformer Screw-Cover 36X36X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WCT363612

N3R Single Door Transformer Screw-Cover 36X36X12 Carbon Steel - Gray

Designed for use as transformer housings, junction boxes, and service boxes.

  • Drip shield top and smooth seamless sides and front
  • A slip-on removable cover is securely fastened with plated screws located along bottom edge
  • No gasketing is required
  • Mounting holes on back of cabinet
  • Door handles provided
  • Hasp for padlocking and provisions for meter seal are provided
  • Grounding provisions provided
  • For removal of cover, move downward, then outward

General

Application

Designed for use as transformer housings, junction boxes, and service boxes.

Catalog Number

WCT363612

Color

Ansi-61 Gray Textured

Construction

Seam Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725336067

Dimensions

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Weight

165 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

3