BN4
* Representative image
BN4

N4 JIC Lift-Off Cover 6X6X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4060604

N4 JIC Lift-Off Cover 6X6X4 Carbon Steel - Gray

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

  • Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Grounding provisions provided
  • Optional back panels and terminal kits must be ordered separately

Product details

General

Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Lift Off
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725377251

Dimensions

Cubic Capacity
216 cu.in
Depth
6 in
Height
6 in
Weight
5 lb
Width
6 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1