HUBBELL
Image of GP3012 Gland Plate 30X12 Carbon Steel - Gray

Gland Plate 30X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: GP3012

Gland Plate 30X12 Carbon Steel - Gray

The fully gasketed gland plate can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure.

General

Accessory Type

Plate

Catalog Number

GP3012

Color

Gray

Material

Carbon Steel

Type

Accessory

UPC

786725890866

Dimensions

Height

30 in

Weight

5.5 lb

Width

12 in