HUBBELL
N412-CST
* Representative image
N412-CST

N412 Single Door Slope-Top Ultimate 36X30X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412363008CST

N412 Single Door Slope-Top Ultimate 36X30X8 Carbon Steel - Gray

Product details

General

Application

Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline

Catalog Number

N412363008CST

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured Polyester Paint

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864485

Dimensions

Actual Depth

9.75 in

Actual Height

36 in

Cubic Capacity

8640 cu.in

Depth

8 in

Height

36 in

Weight

77 lb

Width

30 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Logistics

Carton Quantity

1