
Brand: Wiegmann
Catalog ID: N412603610C
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Catalog Number
N412603610C
Color
ANSI-61 Gray, Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725863785
Actual Depth
11.75 in
Actual Height
60 in
Cubic Capacity
21600 cu.in
Depth
10 in
Height
60 in
Weight
185 lb
Width
36 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
1