HUBBELL
Image of N412302410CLG N412 Single Door Wall-Mount Ultimate 30X24X10 Carbon Steel - Light Gray

N412 Single Door Wall-Mount Ultimate 30X24X10 Carbon Steel - Light Gray

Brand: Wiegmann

Catalog ID: N412302410CLG

N412 Single Door Wall-Mount Ultimate 30X24X10 Carbon Steel - Light Gray

30X24X10 Carbon Steel - Light Gray

General

Application

Hubbell Wiegmann N412C ULTIMATE Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching, and attractive durable finish complement any high tech electronic equipment.

Catalog Number

N412302410CLG

Color

RAL 7035 Light-Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725868377

Dimensions

Actual Depth

11.8 in

Actual Height

30 in

Actual Width

24.1 in

Cubic Capacity

7200 cu.in

Depth

10 in

Height

30 in

Weight

63 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

3