Brand: Wiegmann
Catalog ID: N4124824123PTC
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Catalog Number
N4124824123PTC
Color
ANSI-61 Gray, Textured
EU RoHS Indicator
No
Finish Type
Knockouts
No
Latches Type
3-Point Keylocking/Padlocking
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725869275
Actual Depth
13.75 in
Actual Height
51 in
Cubic Capacity
13824 cu.in
Depth
12 in
Height
48 in
Weight
157 lb
Width
24 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1