
Brand: Wiegmann
Catalog ID: N412D304210SSC
Part of our ULTIMATE™ Enclosure line, these double door wall-mount enclosures complement our single door models. Removable, interchangeable doors feature concealed hinges. Removable center post provides easy access to components and for installing back panels. Designed for applications where dirt, dust, oil or water are present.
Application
Hubbell Wiegmann N412DSSC Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present.
Catalog Number
N412D304210SSC
Color
Brushes Stainless Steel
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth Grained Stainless
Knockouts
No
Latches Type
3-Point Handle
Listings
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
2
Number of Holes
4
Series
Ultimate Series
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725890514
Cubic Capacity
12600 cu.in
Depth
10 in
Height
30 in
Width
42 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R,12,13,4,4X
Knockouts
No
Number of Doors (Fixed)
2
Number of Holes
4
Carton Quantity
1
Pallet Quantity
1