
Brand: Wiegmann
Catalog ID: N4161206
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4161206
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725370054
Cubic Capacity
3072 cu.in
Depth
16 in
Height
16 in
Weight
21 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
24