MY LISTS
HUBBELL
Image of N4302408 N4 Single Door Wall-Mount 30X24X8 Carbon Steel - Gray

N4 Single Door Wall-Mount 30X24X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4302408

N4 Single Door Wall-Mount 30X24X8 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus

Catalog Number

N4302408

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth

Latches Type

Clamps;Hasp and Staple

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725371402

Dimensions

Cubic Capacity

21600 cu.in

Depth

30 in

Height

30 in

Weight

59 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

4