
Brand: Wiegmann
Catalog ID: N4302412
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4302412
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725373055
Cubic Capacity
21600 cu.in
Depth
30 in
Height
30 in
Weight
67 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
2