HUBBELL
Image of N4D7460123PT N4 Double Door Floor-Mount 3-Point Handle 74X60X12 Carbon Steel - Gray

N4 Double Door Floor-Mount 3-Point Handle 74X60X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4D7460123PT

N4 Double Door Floor-Mount 3-Point Handle 74X60X12 Carbon Steel - Gray

3-Point Handle 74X60X12 Carbon Steel - Gray

General

Application

Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc

Catalog Number

N4D7460123PT

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Latches Type

3-Point Keylocking/Padlocking

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725865598

Dimensions

Cubic Capacity

40320 cu.in

Depth

24 in

Height

24 in

Weight

531 lb

Width

70 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1