text.skipToContent text.skipToNavigation

N4D7472123PT

by Wiegmann 

Catalog ID: N4D7472123PT

N4 Double Door Floor-Mount 3-Point Handle 74X72X12 Carbon Steel - Gray

Product Details

General

Application Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
Finish Type Textured
Latches Type 3-Point Keylocking/Padlocking
Listings UL, CSA
Material Carbon Steel
Mounting Type 12 in High Floor Stand Kit
Number of Doors (Fixed) 2
Type Enclosure
UPC 786725865604

Dimensions

Cubic Capacity 46080 cu.in
Depth 24 in
Height 24 in
Weight 670 lb
Width 80 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads