
Brand: Wiegmann
Catalog ID: WRD902420FS4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD902420FS4
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725880409
Actual Depth
20.13 in
Actual Height
90.13 in
Actual Width
24.13 in
Cubic Capacity
43200 cu.in
Depth
20 in
Height
90 in
Weight
315 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
1
Carton Quantity
1