text.skipToContent text.skipToNavigation

WA060804GSCG

by Wiegmann 

Catalog ID: WA060804GSCG

N4 Gasketed Screw-Cover 6X8X4 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product Details

General

Application Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Construction Continuously Welded Seams
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Galvanized
Listings UL
Material Carbon Steel
Type Enclosure
UPC 786725848645

Dimensions

Actual Depth 4.1 in
Actual Height 4.100 in
Actual Width 7.080 in
Cubic Capacity 112 cu.in
Depth 4 in
Height 4 in
Weight 5.3 lb
Width 7 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads