WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 8X8X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA080804GSC

N4 Gasketed Screw-Cover 8X8X4 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725310159

Dimensions

Actual Depth
4.45 in
Actual Height
4.45 in
Cubic Capacity
144 cu.in
Depth
4 in
Height
4 in
Weight
6.5 lb
Width
9 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
140