HUBBELL
N4X JIC Continuous Hnge 10X8X4 Aluminum
Image of BN4100804CHAL N4X JIC Continuous Hnge 10X8X4 Aluminum
*Representative image
Image of BN4100804CHAL N4X JIC Continuous Hnge 10X8X4 Aluminum

N4X JIC Continuous Hnge 10X8X4 Aluminum

Brand: Wiegmann

Catalog ID: BN4100804CHAL

N4X JIC Continuous Hnge 10X8X4 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Designed as an instrument housing or junction box for electrical, electronic or pneumatic components
  • It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4100804CHAL

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Aluminum

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHAL Series

Type

Enclosure

UPC

786725376780

Dimensions

Actual Depth

4.5 in

Actual Height

10.5 in

Actual Width

8.5 in

Cubic Capacity

495 cu.in

Depth

5 in

Height

11 in

Weight

3 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

96