HUBBELL
NEMA 4 JIC Continuous Hinge Quarter Turn 12X12X10 304 Stainless Steel
Image of BN4121210CHQTSS NEMA 4 JIC Continuous Hinge Quarter Turn 12X12X10 304 Stainless Steel

NEMA 4 JIC Continuous Hinge Quarter Turn 12X12X10 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4121210CHQTSS

NEMA 4 JIC Continuous Hinge Quarter Turn 12X12X10 304 Stainless Steel.

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • Available in light grained finish 304 or 316 stainless steel

General

Application

Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.

Catalog Number

BN4121210CHQTSS

Cover Type

Hinged Cover

Knockouts

No

Latches Type

1/4 Turn

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

ULTIMATE® MINI-MAX™

Type

Enclosure

UPC

786725883257

Dimensions

Depth

10 in

Height

12 in

Weight

19 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 4X, 12

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

18