HUBBELL
Image of N412363610SSAC N412 Single Door Wall-Mount Ultimate 36X36X10 316 Stainless Steel

N412 Single Door Wall-Mount Ultimate 36X36X10 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412363610SSAC

N412 Single Door Wall-Mount Ultimate 36X36X10 316 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr

Catalog Number

N412363610SSAC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSAC

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725871698

Dimensions

Actual Depth

11.75 in

Actual Height

36 in

Cubic Capacity

12960 cu.in

Depth

10 in

Height

36 in

Weight

114 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1