
Brand: Wiegmann
Catalog ID: N412242416WSSC
Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr
Catalog Number
N412242416WSSC
Color
Brushes Stainless Steel
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Stainless
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Series
N412-WSSC Seires
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725860296
Actual Depth
17.75 in
Actual Height
26.5 in
Actual Width
24.06 in
Cubic Capacity
9216 cu.in
Depth
16 in
Height
24 in
Weight
65 lb
Width
24 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R,12,13,4,4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1