HUBBELL
N412 Single Door Slope-Top Ultimate 20X20X12 304 Stainless Steel
Image of N412202012CSSST N412 Single Door Slope-Top Ultimate 20X20X12 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 20X20X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412202012CSSST

N412 Single Door Slope-Top Ultimate 20X20X12 304 Stainless Steel

20X20X12 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412202012CSSST

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-CSSST Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864164

Dimensions

Actual Depth

13.75 in

Actual Width

20.06 in

Cubic Capacity

4800 cu.in

Depth

12 in

Height

20 in

Weight

45 lb

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

6