HUBBELL
N412 Single Door Wall-Mount Ultimate 36X36X12 304 Stainless Steel
Image of N412363612SSC N412 Single Door Wall-Mount Ultimate 36X36X12 304 Stainless Steel

N412 Single Door Wall-Mount Ultimate 36X36X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412363612SSC

N412 Single Door Wall-Mount Ultimate 36X36X12 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pre

Catalog Number

N412363612SSC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSC Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725859825

Dimensions

Actual Depth

13.75 in

Actual Height

36 in

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Weight

111 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1