HUBBELL
N412-SS3PTC
* Representative image
N412-SS3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 60X36X12 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412603612SS3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 60X36X12 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product details

General

Application

Hubbell Wiegmann N412SS3PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SS3PTC

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725870158

Dimensions

Actual Depth

8.5 in

Actual Height

60 in

Actual Width

38.5 in

Cubic Capacity

25920 cu.in

Depth

12 in

Height

60 in

Weight

207 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Logistics

Carton Quantity

1