HUBBELL
Image of BN4100804CHSS N4X JIC Continuous Hinge 10X8X4 304 Stainless Steel
* Representative image
Image of BN4100804CHSS N4X JIC Continuous Hinge 10X8X4 304 Stainless Steel
Buy America(n) Qualified

N4X JIC Continuous Hinge 10X8X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4100804CHSS

N4X JIC Continuous Hinge 10X8X4 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4100804CHSS

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSS

Type

Enclosure

UPC

786725378654

Dimensions

Cubic Capacity

320 cu.in

Depth

4 in

Height

10 in

Weight

9 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1