HUBBELL
N4X Single Door Wall-Mount 3-Point Handle 24X24X8 304 Stainless Steel - White
Image of SSN42424083PTW N4X Single Door Wall-Mount 3-Point Handle 24X24X8 304 Stainless Steel - White

N4X Single Door Wall-Mount 3-Point Handle 24X24X8 304 Stainless Steel - White

Brand: Wiegmann

Catalog ID: SSN42424083PTW

N4X Single Door Wall-Mount 3-Point Handle 24X24X8 304 Stainless Steel - White

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

SSN43PTW Series provides unmatche protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminan

Catalog Number

SSN42424083PTW

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PTW Series

Type

Enclosure

UPC

786725870806

Dimensions

Actual Depth

26.5 in

Actual Width

26.5 in

Cubic Capacity

7290 cu.in

Depth

27 in

Height

10 in

Weight

52 lb

Width

27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

3