HUBBELL
SSN4-3PT
* Representative image
SSN4-3PT

N4X Single Door Wall-Mount 3-Point Handle 36X30X8 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN43630083PTA

N4X Single Door Wall-Mount 3-Point Handle 36X30X8 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PTA

Type

Enclosure

UPC

786725870752

Dimensions

Cubic Capacity

11700 cu.in

Depth

39 in

Height

10 in

Weight

88 lb

Width

30 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1