Brand: Wiegmann
Catalog ID: SSN4363016A
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Catalog Number
SSN4363016A
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4-A
Type
Enclosure
UPC
786725848294
Cubic Capacity
21762 cu.in
Depth
39 in
Height
18 in
Weight
108 lb
Width
31 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1