HUBBELL
Image of SSN4423010 N4X Single Door Wall-Mount Clamp 42X30X10 304 Stainless Steel
* Representative image
Image of SSN4423010 N4X Single Door Wall-Mount Clamp 42X30X10 304 Stainless Steel

N4X Single Door Wall-Mount Clamp 42X30X10 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4423010

N4X Single Door Wall-Mount Clamp 42X30X10 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4423010

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4

Type

Enclosure

UPC

786725376353

Dimensions

Cubic Capacity

16368 cu.in

Depth

44 in

Height

12 in

Weight

116 lb

Width

31 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1