HUBBELL
SSN4-3PT
* Representative image
SSN4-3PT

N4X Single Door Wall-Mount 3-Point Handle 24X24X12 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN42424123PT

N4X Single Door Wall-Mount 3-Point Handle 24X24X12 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PT

Type

Enclosure

UPC

786725870585

Dimensions

Actual Depth

26.5 in

Actual Width

26.5 in

Cubic Capacity

10206 cu.in

Depth

27 in

Height

14 in

Weight

60 lb

Width

27 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1