HUBBELL
N4X Single Door Wall-Mount 3-Point Handle 30X30X8 316 Stainless Steel
Image of SSN43030083PTA N4X Single Door Wall-Mount 3-Point Handle 30X30X8 316 Stainless Steel

N4X Single Door Wall-Mount 3-Point Handle 30X30X8 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN43030083PTA

N4X Single Door Wall-Mount 3-Point Handle 30X30X8 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN43030083PTA

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PTA Series

Type

Enclosure

UPC

786725870738

Dimensions

Cubic Capacity

9920 cu.in

Depth

32 in

Height

10 in

Weight

75 lb

Width

31 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1