HUBBELL
N4X Single Door Wall-Mount 3-Point Handle 36X36X12 304 Stainless Steel
Image of SSN43636123PT N4X Single Door Wall-Mount 3-Point Handle 36X36X12 304 Stainless Steel

N4X Single Door Wall-Mount 3-Point Handle 36X36X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN43636123PT

N4X Single Door Wall-Mount 3-Point Handle 36X36X12 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN43636123PT

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PT Series

Type

Enclosure

UPC

786725870660

Dimensions

Cubic Capacity

21294 cu.in

Depth

39 in

Height

14 in

Weight

110 lb

Width

39 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

2