HUBBELL
NEMA 4X Continuous Hinge Quarter-Turn 9X7X5 Fiberglass-Opaque
Image of HW-90705CHQTD NEMA 4X Continuous Hinge Quarter-Turn 9X7X5 Fiberglass-Opaque

NEMA 4X Continuous Hinge Quarter-Turn 9X7X5 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-90705CHQTD

NEMA 4X Continuous Hinge Quarter-Turn 9X7X5 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with a quarter-turn style latch
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

General

Catalog Number

HW-90705CHQTD

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Classic

Type

Enclosure

UPC

786725879373

Dimensions

Cubic Capacity

315 cu.in

Depth

5 in

Height

9 in

Weight

4.3 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1