HUBBELL
Image of HW-J141206CHSC NEMA 4X JIC Continuous Hinge Two Screw Cover 14X12X6 Fiberglass-Opaque

NEMA 4X JIC Continuous Hinge Two Screw Cover 14X12X6 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J141206CHSC

NEMA 4X JIC Continuous Hinge Two Screw Cover 14X12X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J141206CHSC

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857166

Dimensions

Actual Depth

6.25 in

Actual Height

15.5 in

Actual Width

13.5 in

Cubic Capacity

1008 cu.in

Depth

6 in

Height

14 in

Weight

8.5 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

30