HUBBELL
HW-J-CHTL_1
* Representative image
HW-J-CHTL_1
HW-J-CHTL_4
HW-J-CHTL_3
HW-J-CHTL_2

NEMA 4X JIC Continuous Hinge Link Lock 8X8X4 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J80804CHTL

NEMA 4X JIC Continuous Hinge Link Lock 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Catalog Number

HW-J80804CHTL

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725877133

Dimensions

Actual Depth

4.87 in

Actual Height

9.56 in

Actual Width

9.38 in

Cubic Capacity

256 cu.in

Depth

4 in

Height

8 in

Weight

3.8 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads