HUBBELL
HW-P-CHQR
HW-P-CHQR
HW-P-CHQR_1
HW-P-CHQR_3
HW-P-CHQR_2

NEMA 4X Continuous Hinge Quick Release 6X6X4 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-P60604CHQR

NEMA 4X Continuous Hinge Quick Release 6X6X4 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Color

Opaque

Cover Type

Hinged Cover

Material

Polycarbonate

Mounting Type

Wall Mount

Series

Polycarbonate

Type

Enclosure

UPC

786725877331

Dimensions

Cubic Capacity

144 cu.in

Depth

4 in

Height

6 in

Weight

2.7 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads