HUBBELL
Image of HW-WM3648CS HW-WM3648CS - Discontinued
* Representative image
Image of HW-WM3648CS HW-WM3648CS - Discontinued
Discontinued

HW-WM3648CS - Discontinued

Brand: Wiegmann

Catalog ID: HW-WM3648CS

DISCONTINUED - Back Panel Control Series 31X22 Carbon Steel-White

Carbon Steel back panel for the Control Series line of enclosures.

  • Carbon Steel back panel for the Control Series line of enclosures.

Product details

General

Catalog Number

HW-WM3648CS

Color

White

Material

Carbon Steel

Series

Control

Type

Back Panel

UPC

786725858620

Dimensions

Weight

41 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions