HUBBELL
Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic
Image of HW-FGHP-150-200 Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

Brand: Wiegmann

Catalog ID: HW-FGHP-150-200

Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

Fiberglass hole plug will fit a 1-1/2 inch to 2 inch diameter hole.

Fiberglass hole plug will fit a 1-1/2 inch to 2 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP-150-200

Color

Gray

Material

Nonmetallic

Type

Accessory

UPC

786725858811

Dimensions

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1485