HUBBELL
Image of HW-PCC181604CHQR NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear
* Representative image
Image of HW-PCC181604CHQR NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear
Image of HW-PCC181604CHQR NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear
Image of HW-PCC181604CHQR NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear
Image of HW-PCC181604CHQR NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear

NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear

Brand: Wiegmann

Catalog ID: HW-PCC181604CHQR

NEMA 4X Continuous Hinge Quick Release 18X16X4 Polycarbonate-Clear

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Catalog Number

HW-PCC181604CHQR

Color

  • Opaque
  • Clear

Cover Type

Hinged Cover

Material

Polycarbonate

Mounting Type

Wall Mount

Series

Polycarbonate

Type

Enclosure

UPC

786725889310

Dimensions

Cubic Capacity

1152 cu.in

Depth

4 in

Height

18 in

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Resources and downloads