HUBBELL
Image of HW-N4X302410CH NEMA 4X Continuous Hinge Twist Latch 30X24X10 Fiberglass-Opaque
* Representative image
Image of HW-N4X302410CH NEMA 4X Continuous Hinge Twist Latch 30X24X10 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 30X24X10 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X302410CH

NEMA 4X Continuous Hinge Twist Latch 30X24X10 Fiberglass-Opaque

Product details

General

Catalog Number

HW-N4X302410CH

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857715

Dimensions

Actual Depth

11.95 in

Actual Height

33.41 in

Actual Width

26.32 in

Cubic Capacity

7200 cu.in

Depth

10 in

Height

30 in

Weight

50 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads