HUBBELL
NEMA 4X Continuous Hinge Two Screw Cover 12X10X6 Fiberglass-Opaque
Image of HW-121006CHSC NEMA 4X Continuous Hinge Two Screw Cover 12X10X6 Fiberglass-Opaque

NEMA 4X Continuous Hinge Two Screw Cover 12X10X6 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-121006CHSC

NEMA 4X Continuous Hinge Two Screw Cover 12X10X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

General

Catalog Number

HW-121006CHSC

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier Series

Type

Enclosure

UPC

786725856046

Dimensions

Cubic Capacity

720 cu.in

Depth

6 in

Height

12 in

Weight

6 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

36