
Brand: Wiegmann
Catalog ID: HW-J181608CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J181608CHQR
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC Series
Type
Enclosure
UPC
786725857296
Actual Depth
8.82 in
Actual Height
19.62 in
Actual Width
17.61 in
Cubic Capacity
2304 cu.in
Depth
8 in
Height
18 in
Weight
19.25 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
16