HUBBELL
Image of HW-100806SC NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque
* Representative image
Image of HW-100806SC NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque
Image of HW-100806SC NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque
Image of HW-100806SC NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque
Image of HW-100806SC NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque

NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-100806SC

NEMA 4X Screw Cover 10X8X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Catalog Number

HW-100806SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879526

Dimensions

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

6.2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • TAA Compliant (All status valid till December 2024)

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Terms and Conditions

Engineering Drawing