Brand: Wiegmann
Catalog ID: HW-P1008SPK
Swing panel kit for the Polycarbonate line of enclosures.
Catalog Number
HW-P1008SPK
Color
Opaque
Material
Polycarbonate
Series
Polycarbonate
Type
Swing-Out Panel
UPC
786725877515
Weight
0.89 lb
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1