HUBBELL
Image of PBXD10 N4 30.5 MM 10 Deep Pushbutton Enclosure 14X6.2X4.7 Carbon Steel - Gray

N4 30.5 MM 10 Deep Pushbutton Enclosure 14X6.2X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD10

N4 30.5 MM 10 Deep Pushbutton Enclosure 14X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD10

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

10

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431427

Dimensions

Actual Width

6.25 in

Depth

14 in

Height

14 in

Weight

8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

10

Logistics

Carton Quantity

1

Pallet Quantity

48