Brand: Wiegmann
Catalog ID: PB2
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB2
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
2
Series
PB
Type
Standard Push Button Enclosure
UPC
786725430109
Actual Depth
5.75 in
Actual Height
5.75 in
Actual Length
5.75 in
Actual Width
3.25 in
Depth
6 in
Height
6 in
Weight
2.5 lb
Width
3 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
Nema Rating
4
UL Listed
Yes
Carton Quantity
1