HUBBELL
N4 30.5 MM 2 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray
Image of PB2 N4 30.5 MM 2 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

N4 30.5 MM 2 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB2

N4 30.5 MM 2 Pushbutton Enclosure 5.7X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB2

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

2

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725430109

Dimensions

Actual Depth

5.75 in

Actual Height

5.75 in

Actual Length

5.75 in

Actual Width

3.25 in

Depth

6 in

Height

6 in

Weight

2.5 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

2

Logistics

Carton Quantity

1

Pallet Quantity

440