HUBBELL
N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray
Image of PBXD3 N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD3

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD3

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431205

Dimensions

Depth

8 in

Height

8 in

Weight

5 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

3

Logistics

Carton Quantity

1

Pallet Quantity

120