HUBBELL
N4 30.5MM 4 Square Deep Pushbutton Enclosure 7.2X6.2X4.7 Carbon Steel - Gray
Image of PBXD4S N4 30.5MM 4 Square Deep Pushbutton Enclosure 7.2X6.2X4.7 Carbon Steel - Gray

N4 30.5MM 4 Square Deep Pushbutton Enclosure 7.2X6.2X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD4S

N4 30.5MM 4 Square Deep Pushbutton Enclosure 7.2X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD4S

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431304

Dimensions

Actual Depth

7.25 in

Actual Height

7.25 in

Actual Width

6.25 in

Depth

7 in

Height

7 in

Weight

6 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

72