

Brand: Wiegmann
Catalog ID: PB4BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB4BC
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Holes
0
Series
PB Series
Type
Standard Push Button Enclosure
UPC
786725845538
Actual Depth
10.25 in
Actual Height
10.25 in
Actual Width
3.25 in
Depth
10 in
Height
10 in
Weight
4 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Number of Holes
0
Carton Quantity
1
Pallet Quantity
396